HUBBELL
Image of 22301 Snatch Block with Forged Steel Hook, 1,250 lb.
Image of 22301 Snatch Block with Forged Steel Hook, 1,250 lb.

Snatch Block with Forged Steel Hook, 1,250 lb.

Brand: Chance Lineman Tools & Equipment

Catalog ID: 22301

Light-weight cast-aluminum housing and sheave with a hinged cotterlock yoke and forged steel hook makes for quick rigging in diversified applications.

  • Spring Loaded safety latch on forged steel hook
  • Sheave operates on bronze oilite bearings
  • Maximum rope size is 5/8"
  • Maximum rated working load 1,250 lb.
  • Replacement Ball Lok pin and chain PS400006 available separately

Product details

General

Catalog Number

22301

EU RoHS Indicator

No

Material

Cast Aluminum

Max Load Lbs.

1250 lb

Style

With Steel Hook

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359069775

Dimensions

Weight

2 lb

WeightMetric

0.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

300

Standard Package

1

Resources and downloads

Specifications

Installation Manuals