HUBBELL
Snatch Block with Forged Steel Hook, 2,500 lb. (1,133 kg) Working Load Limit
Image of C4176067 Snatch Block with Forged Steel Hook, 2,500 lb. (1,133 kg) Working Load Limit

Snatch Block with Forged Steel Hook, 2,500 lb. (1,133 kg) Working Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4176067

Light-weight cast-aluminum housing and sheave with a hinged, cotterlock yoke and forged steel hook makes for quick rigging in diversified applications.

  • Spring Loaded safety latch on forged steel hook
  • Sheave operates on bronze oilite bearings
  • Maximum rope size is 5/8"
  • Maximum rated working load 2,500 lb.

General

Catalog Number

C4176067

Material

Cast Aluminum

Material Type

Standard

Max Load Lbs.

2500 lb

Style

With Steel Hook

Swivel Top?

Yes

Type

Load Lift Assist

UPC

096359022633

Dimensions

Weight

6 lb

Weight Metric

2.7 kg

Force Related

Max Load Lbs.

2500 lb

Logistics

Pallet Quantity

60

Standard Package

1