
Brand: ANDERSON
Catalog ID: SC50L
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SC Series
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359325116
Clevis Opening
0.9375 in
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
4.469 in
Length - Pin
0 in
Ring Height
0 in
Weight
4.9 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in