HUBBELL
Image of 115452000 Socket Clevis
Buy America(n) Qualified

Socket Clevis

Brand: ANDERSON

Catalog ID: 115452000

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

  • Utlimate Strength is 18,000 lbs. (80kN)
  • For use with class 52-3 insulators only per ANSI Spec. C29.2-71
  • Material: Body-galvanized ductile iron, Clevis Pin-galvanized steel, Cotter Pin-stainless steel
  • Bolt and nut may be substituted for clevis pin by adding suffix “BNK” to catalog number.

General

Catalog Number

115452000

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

18000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252139

Dimensions

Clevis Opening

0.813 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.125 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.372 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

18000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

1600