HUBBELL
Image of 876032000 Socket Clevis

Socket Clevis

Brand: ANDERSON

Catalog ID: 876032000

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

Socket clevises are used primarily for connecting associated hardware to ball and socket type insulators.

  • Ultimate strength is 30,000 lbs. (133 kN)
  • Length - 2.625"
  • Clevis Eye Opening Width - 0.813"
  • Clevis Pin Hole Diameter - 0.625"
  • Material: Body - galvanized ductile iron, Clevis Pin - galvanized steel, Cotter Pin - stainless steel
  • For use with ANSI class 52-3 & 52-5 insulators per ANSI Spec. C29.2-71.

General

Catalog Number

876032000

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359252542

Dimensions

Clevis Opening

0.813 in

Diameter - Bolt

0 in

Diameter - Pin

0 in

Dimensions

2.313 in x 4.13 in x 2.63 in

Height

2.63 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length

2.313 in

Length - Coupling

2.625 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.646 lb

Width

4.13 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0