
Brand: ANDERSON
Catalog ID: SA13
Socket eyes can be used for connecting conductor clamping devices.
Catalog Number
SA13
Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359324713
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Dimensions
2.25 in x 3.44 in x 1.38 in
Height
1.38 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.25 in
Length - Coupling
2.063 in
Length - Pin
0 in
Ring Height
0 in
Weight
1.481 lb
Width
3.44 in
Width - Eye
1.375 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
1152