HUBBELL
Image of SA1550 Socket Eye

Socket Eye

Brand: ANDERSON

Catalog ID: SA1550

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators

Socket eyes can be used for connecting conductor clamping devices.

For use with ANSI class 52-8 & 52-11 insulators

General

Catalog Number

SA1550

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359324768

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

1.063 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

3.281 in

Length - Pin

0 in

Ring Height

0 in

Weight

2.94 lb

Width - Eye

1.625 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

720