
Brand: ANDERSON
Catalog ID: SA15502
Socket eyes can be used for connecting conductor clamping devices.
Catalog Number
SA15502
EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359324775
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
3.281 in
Length - Pin
0 in
Ring Height
0 in
Weight
2.744 lb
Width - Eye
0.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
720