HUBBELL
Image of SA1113 Socket Eye

Socket Eye

Brand: ANDERSON

Catalog ID: SA1113

Socket eyes can be used for connecting conductor clamping devices to ball and socket type insulators

Socket eyes can be used for connecting conductor clamping devices.

For use with ANSI class 52-3 & 52-5 insulators

General

Catalog Number

SA1113

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359324690

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.813 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.063 in

Length - Pin

0 in

Ring Height

0 in

Weight

1.47 lb

Width - Eye

1.125 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

1440