Brand: ANDERSON
Catalog ID: SS30
Sockets-Sockets are used to connect ball and socket insulators to associated hardware.
Catalog Number
SS30
EU RoHS Indicator
No
Material
Ductile Iron
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SS Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359325987
Assembly Rating (Ultimate)
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
3 in
Length - Pin
0 in
Maximum Adjustment
0 in
Ring Height
0 in
Weight
1.96 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
Pallet Quantity
1200