
Brand: ANDERSON
Catalog ID: SYC40SN
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Number of Bolt Holes
0
Series
SYC Series
Strength Rating - Ultimate
40000 lb
Strength Rating - Ultimate Body
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
2.75 in
Length - Pin
0 in
Ring Height
0 in
Weight
4.87 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Industry Standard(s)
ANSI 52-11