HUBBELL
Image of 942773001SN Socket Y-Clevis

Socket Y-Clevis

Brand: ANDERSON

Catalog ID: 942773001SN

Socket Y-clevises are used to connect yoke plates or associated hardware to ball and socket insulators. The ben bolt in the Y0section provides an additional point of articulation within an assembly.

Socket Y-clevises are used to connect yoke plates or associated hardware to ball and socket insulators. The ben bolt in the Y0section provides an additional point of articulation within an assembly.

  • Ultimate strength is 50,000 lbs. (222 kN)
  • 0.875" Curved Bolt Diameter
  • Material: Body - galvanized ductile iron, Hardware - galvanized steel, Cotter Pin - stainless steel
  • For use with ANSI class 52-8 & 52-11 insulators per ANSI Spec. C29.2-71.
  • Shield nut can be supplied by adding suffix “SN” to catalog number. Example: 942773001SN.

General

Catalog Number

942773001SN

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359737612

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

2.938 in

Length - Pin

0 in

Ring Height

0 in

Weight

5.223 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Carton Quantity

10