HUBBELL
Image of 925-141F303 SP2 Zone 2 Handset/Speaker Station
Image of 925-141F303 SP2 Zone 2 Handset/Speaker Station

SP2 Zone 2 Handset/Speaker Station

Brand: GAI-Tronics

Catalog ID: 925-141F303

SP2 is GAI-Tronics’ most advanced paging and intercom system yet. Combining the simplicity of “press to page, release to party” operation with cutting-edge multicast Voice over Internet Protocol (VoIP) technology, SP2 is capable of providing virtually instant communication in the most demanding of environments.

  • Serverless Page Party
  • Multicast VoIP Technology

General

Catalog Number

925-141F303

Color

Black

Connectivity Options

Ethernet

Product Type

Zone 2 Handset/Speaker Station

Series

SP2 Series

Type

  • Ethernet with ALT Page & RTU
  • Multi-Party

Dimensions

Cubic Capacity

1043.281228 cu.in

Depth

7.48 in

Height

11.81 in

Width

11.81 in

Certifications And Compliance

Hazardous Rating(s)

  • ATEX Zone 2
  • Class I, Division 2
  • Class I, Division 2, Groups A, B, C, D
  • II 3 D Ex ic tb IIIC T135°C Dc IP66

Operational

Connectivity Options

Ethernet

Temperature Range

-22°F to +140°F (-30°C to +60°C)