HUBBELL
Image of GH2 SPAN TYPE, GUY HOOK ATTACHMENT, 5/8in BOLT SIZE
* Representative image
Image of GH2 SPAN TYPE, GUY HOOK ATTACHMENT, 5/8in BOLT SIZE
Image of GH2 SPAN TYPE, GUY HOOK ATTACHMENT, 5/8in BOLT SIZE

SPAN TYPE, GUY HOOK ATTACHMENT, 5/8in BOLT SIZE

Brand: Chance

Catalog ID: GH2

Cast ductile iron guy-hook attachment for deadending guy wire at angles of 90 to 60 degrees to the pole.

Hardware for deadending conductor and guy wires, offered by the Hubbell-Chance brand, consist of Thimbleye® and ovaleye bolts, banding, eyenuts and eyelets, guy attachments and guy markers. All products are designed and manufactured in compliance with applicable electric utility and communications industry standards.

  • Maximum guy strand diameter is 5/8"
  • Ductile iron per ASTM A-536
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

GH2

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Style

Span Type

UPC

096359036685

Dimensions

Distance From Pole

N/A

Weight

0.62 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

3600

Resources and downloads

Specifications

Sales Drawings