HUBBELL
SpikeShield™ Series, SPD Block, 105kA, 120/208V, WYE, NM ENC
Image of HBL4P105NM SpikeShield™ Series, SPD Block, 105kA, 120/208V, WYE, NM ENC

SpikeShield™ Series, SPD Block, 105kA, 120/208V, WYE, NM ENC

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4P105NM

SpikeShield™, SPD Block, 105kA, 120/208V, WYE, NM ENCSurge Panel Device, Block, 120/208V, WYE105/132 Series(Replacement for HBL4W100C)

SPD Block, 105kA, 120/208V, WYE, NM ENCSurge Panel Device, Block, 120/208V, WYE105/132 Series(Replacement for HBL4W100C)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/208V, WYEBlock, 105/132 Series

General

Application

Surge

Catalog Number

HBL4P105NM

Color

Gray

Series

SpikeShield™ Series

Size

9x8x4

UPC

783585757827

Dimensions

Size

9x8x4

Certifications And Compliance

Nema Rating

4X (IP67)