HUBBELL
SpikeShield™ Series, SPD Block, 50kA, 120/208V, WYE
Image of HBL4PB50ALU SpikeShield™ Series, SPD Block, 50kA, 120/208V, WYE

SpikeShield™ Series, SPD Block, 50kA, 120/208V, WYE

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4PB50ALU

SpikeShield™, SPD Block, 50kA, 120/208V, WYESurge Panel Device, Block, 120/208V, WYE50kA Series, Back Wired(Replacement for HBL4SA40)

SPD Block, 50kA, 120/208V, WYESurge Panel Device, Block, 120/208V, WYE50kA Series, Back Wired(Replacement for HBL4SA40)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/208V, WYEBlock, 50kA Series, Back Wired

General

Application

Surge

Catalog Number

HBL4PB50ALU

Color

Gray

Series

SpikeShield™ Series

Size

7.2x4.1x3.5

UPC

783585792361

Dimensions

Size

7.2x4.1x3.5

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

8