HUBBELL
SpikeShield™ Series, SPD Block, 50kA, 120/240V, 1PH, Side
Image of HBL3PS50ALU SpikeShield™ Series, SPD Block, 50kA, 120/240V, 1PH, Side

SpikeShield™ Series, SPD Block, 50kA, 120/240V, 1PH, Side

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3PS50ALU

SpikeShield™, SPD Block, 50kA, 120/240V, 1PH, SideSurge Panel Device, Block, 120/240V, 1PH50kA Series, Side Wired(Replacement for HBL3W50)

SPD Block, 50kA, 120/240V, 1PH, SideSurge Panel Device, Block, 120/240V, 1PH50kA Series, Side Wired(Replacement for HBL3W50)

  • Multiple Metal Oxide Varistors (MOVs) to protect from voltage spikes and surges
  • UL listed, rated for Type 1 (line side installation) and Type 2 (load side installation) in the US
  • c-UL listed for Type 2 in Canada
  • 120/240V, 1PHBlock, 50kA Series, Side Wired

General

Application

Surge

Catalog Number

HBL3PS50ALU

Color

Gray

Series

SpikeShield™ Series

Size

7.2x4.1x3.5

UPC

783585757384

Dimensions

Size

7.2x4.1x3.5

Certifications And Compliance

Nema Rating

4X (IP67)

Logistics

Carton Quantity

8