

Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLCATC
No Cord
Application
F-Coax Connectors
Catalog Number
HBLCATC
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Item Type
Surge Protection Plug Strips
Material
Non-Metallic
Material - Mounting Hardware
Portable
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Outlet
Straight Blade 5-15R
Response Time
5
UPC
783585307893
Display Size
Limited Protection
Weight
0.35 lb
Amperage Rating
15 A
Connectivity
Plug-In
Current / Amperage Rating
15 A
Current Rating
15 A
Frequency Rating
60 Hz
Phase
Single Phase
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Indicator(s) Type
LED Indicator
Operating Temperature
32 Deg F to 140 Deg F (0 Deg C to 60 Deg C)
Response Time
5
Carton Quantity
10