HUBBELL
Image of C4060084 Spiral Conductor Cover with 4ft. Epoxiglas® Handle, 36.6kV (Units for Double Crossarm)
Buy America(n) Qualified

Spiral Conductor Cover with 4ft. Epoxiglas® Handle, 36.6kV (Units for Double Crossarm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060084

Spiral Conductor Cover with 4ft. Epoxiglas® Handle, 36.6kV (Units for Double Crossarm)

  • Includes a 4ft. Epoxiglas® Handle
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 14.6/36.6kV covered-phase-to-covered-phase
  • Works with double crossarm construction for 15kV construction (fits over two 15kV pin type insulators)
  • Eliminates need for an insulator cover

Product details

General

Catalog Number

C4060084

Style

With 4' (1.2 m) Handle

UPC

096359020554

Dimensions

Weight

10.8 lb

WeightMetric

4.8 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase for Double Crossarm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

24

Resources and downloads

Specifications

Literature