HUBBELL
Image of C4060084GA Spiral Conductor Cover with Grip-All Adapter, 15/36.6kV (Units for Double Crossarm)
* Representative image
Image of C4060084GA Spiral Conductor Cover with Grip-All Adapter, 15/36.6kV (Units for Double Crossarm)
Image of C4060084GA Spiral Conductor Cover with Grip-All Adapter, 15/36.6kV (Units for Double Crossarm)
Buy America(n) Qualified

Spiral Conductor Cover with Grip-All Adapter, 15/36.6kV (Units for Double Crossarm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4060084GA

Spiral Conductor Cover with Grip-All Adapter, 15/36.6kV (Units for Double Crossarm)

  • Includes grip-all adapter
  • Protects workers from accidental brush contact with energized components during line maintenance
  • Units interlock to form a long chain
  • Made from bright orange ABS plastic
  • Maximum use voltage of 14.6/36.6kV covered-phase-to-covered-phase
  • Works with double crossarm construction for 15kV construction (fits over two 15kV pin type insulators)
  • Eliminates need for an insulator cover

Product details

General

Catalog Number

C4060084GA

Style

With Clampstick Adapter

UPC

096359020578

Dimensions

Weight

8.3 lb

WeightMetric

3.7 kg

Electrical Ratings

Withstand Voltage

36 kV Phase-to-Phase for Double Crossarm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

24

Resources and downloads

Specifications

Literature