HUBBELL
Image of C4000812 Spiral Link Stick, 57.5 in (1.4 m), 1.25 in (32 mm) dia.
Image of C4000812 Spiral Link Stick, 57.5 in (1.4 m), 1.25 in (32 mm) dia.
Buy America(n) Qualified

Spiral Link Stick, 57.5 in (1.4 m), 1.25 in (32 mm) dia.

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4000812

The Spiral Link Stick is used in lieu of a strain link stick in close places where the lineman cannot safely install a strain link stick by hand. A lifting eye on the head ferrule enables the lineman to guide the Spiral Link Stick to the conductor with a hotstick. The pole of the Spiral Link Stick is made of 11/4" Epoxiglas â„¢. Ferrule castings are of heat-treated aluminum alloy- spiral hook and butt ring of galvanized steel.

  • Tested per OSHA & ASTM F711
  • Replaces strain link stick when lineman cannot safely install one by hand
  • A lifting eye on the head ferrule enables the lineman to guide the Spiral Link Stick to the conductor with a hotstick
  • 1-1/4" Epoxiglas â„¢ pole
  • Heat-treated aluminum alloy ferrule castings
  • Galvanized-steel spiral hook and butt ring

Product details

General

Catalog Number

C4000812

Duty

3,500 lbs. (1588 kg)

EU RoHS Indicator

No

Style

Spiral Link Stick

UPC

096359016830

Working Load Limit

3,500 lb

Working Load Limit Metric

1,587.5 kg

Dimensions

Diameter

1.25 in

Diameter - Metric

31.7 mm

Dimension - L Length Overall mm

1,066.8 mm

Dimension - Length Overall inch

42 in

Dimension - Maximum Conductor Size Accommodated

1510.5 kcmil ACSR

Dimensions

62 in x 7.25 in x 7.25 in

Dimensions Metric

157.5 mm x 18.4 mm x 18.4 mm

Height

7.25 in

Height Metric

18.4 mm

Length

62 in

Length Metric

157.5 mm

Lengths - Extended

57.5

Weight

10.3 lb

WeightMetric

4.7 kg

Width

7.25 in

WidthMetric

18.4 mm

Conductor Related

Wire Size

1510.5 kcmil ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

1