HUBBELL
SPOOL INSULATOR SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR
Image of PS0338G532 SPOOL INSULATOR SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR

SPOOL INSULATOR SECONDARY CLEVIS, w/GRAY ANSI 53-2 INSULATOR

Brand: Chance

Catalog ID: PS0338G532

Clevis bracket for spool insulators used in secondary line deadend applications. Minimum ultimate deadend strength is 4,000 lbs. Used with ANSI Class 53-2 or 53-3 spool insulators. Replacement components: clevis pin - 450033P; cotter pin - 056747P.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • 11/16" x 1-1/8" mounting hole
  • 5/8" dia. clevis pin with self-locking cotter pin
  • Hot dip galvanized per ASTM A-153
  • Manufactured in compliance with ANSI/IEEE C135.20

General

Catalog Number

PS0338G532

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Insulated Secondary Clevis

UPC

096359486749

Dimensions

Dimensions

14.500 in x 1.000 in x 3.25 in

Distance From Pole

N/A

Height

3.25 in

Length

14.5 in

Weight

3.19 lb

Width

1 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.3

Logistics

Carton Quantity

12

Pallet Quantity

432