
Brand: ANDERSON
Catalog ID: SBA5831725
Spring bolts are typically used to maintain controlled tension within spans of substation strain bus.
Catalog Number
SBA5831725
Material
Steel
Material - Bearing Plate
Galvanized Ductile Iron
Material - Eyebolt
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate Body
0 lb
UPC
096359324980
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
17.25 in x 9 in x 2.5 in
Height
2.5 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
17.25 in
Length - Pin
0 in
Ring Height
0 in
Weight
0.51 lb
Width
9 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
360