
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLMPC
Catalog Number
HBLMPC
Color
Black
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Polycarbonate
Style
For Insul-lock plus
Type
Cover
UPC
783585569789
Dimensions
0.89 in x 1.27 in x 1.88 in
Height
1.88 in
Length
0.89 in
Width
1.27 in
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100