HUBBELL
Image of SPT24 SPT24 Compression connectors, electrical connector
Image of SPT24 SPT24 Compression connectors, electrical connector

SPT24 Compression connectors, electrical connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SPT24

Compression connectors, Shrouded Aluminum pin terminals

  • Shroud accepts insulation of conductors.
  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

General

Catalog Number

SPT24

Material

Aluminum

UPC

192663119073

Dimensions

Equivalent Pin Size

4 Sol.

Length

5.5 in

Length - Pin

2 in

Package Height

0 in

Package Length

0 in

Package Weight

0.144 lb

Package Width

0 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

2

Conductor Diameter - Maximum

0.328 in

Conductor Diameter - Minimum

0.268 in

Conductor Diameter Range

0.268 - 0.328

Conductor Range

1 - 2 Str.;2 Comp. Str.