HUBBELL
SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG
Image of 508500 SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG

SQUARE HEAD LAG SCREW, 1/2in TWIST THREAD x 4in LONG

Brand: Chance

Catalog ID: 508500

Lag screws provide support where a screw type fastener is required.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Includes drive (pilot) point
  • Upset shoulder maintains snug fit
  • Thread length is 2-5/8"
  • Galvanized per ASTM A-153

General

Catalog Number

508500

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Twist Drive with Pilot Point

Type

Screws

UPC

096359072201

Dimensions

Diameter

0.5 in

Dimensions

4.250 in x 0.500 in x 0.750 in

Distance From Pole

N/A

Height

0.75 in

Length

4.25 in

Length Threaded Area

2.63

Weight

0.22 lb

Width

0.5 in

Certifications And Compliance

RUS Listed Reference

j - Screw, lag

Logistics

Pallet Quantity

7200