HUBBELL
Image of P0011771P Square Shaft (SS 225) Hardware

Square Shaft (SS 225) Hardware

Brand: Chance

Catalog ID: P0011771P

Bolt Hex Head, 1.25" (31.75 mm) diameter, 4.75" (120.6 mm) long galvanized, use with SS225 extension.

Hardware used with Extension

Hardware used with Extension

General

Application

Helical Anchoring

Catalog Number

P0011771P

Coating

Galvanized

Finish Type

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Type

Bolts

UPC

096359322504

Dimensions

Foundation Diameter

1.25 in

Length

4.75 in

Weight

2.4 lb

Width

1.25 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Logistics

Standard Package

1