HUBBELL
Image of SR10-3000 SR10-3000 | Type SR Smoothwound Resistor
Image of SR10-3000 SR10-3000 | Type SR Smoothwound Resistor
Image of SR10-3000 SR10-3000 | Type SR Smoothwound Resistor

SR10-3000 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR10-3000

Size 10 Type SR Smoothwound Resistor 3000 Ohms 450 W

Continues Wattage -450

Product details

General

Catalog Number

SR10-3000

Resistance Ohms

3000 Ohm

Size

7

Type

Smoothwound Type SR

Dimensions

Depth

1.75 in

Length

7.5 in

Electrical Ratings

Current / Amperage Rating

0.4 A

Maximum Current Rating Amps Continuous

0.4 Amps

Wattage

300 W

Resources and downloads

Specifications