HUBBELL
Image of SR6-750 SR6-750 | Type SR Smoothwound Resistor

SR6-750 | Type SR Smoothwound Resistor

Brand: Powerohm Resistors

Catalog ID: SR6-750

Size 6 Type SR Smoothwound Resistor 750 Ohms 250 W

  • Continues Wattage -250
  • SR type Smoothwound Resistors can be used in any AC or DC power circuit
  • SR resistors are suitable for continuous duty applications where high resistance and low current are required
  • Withstands considerable shock and hence suitable for high vibration applications
  • Continues Wattage:250

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

General

Catalog Number

SR6-750

Lead Length

6

Nominal Current (A)

250

Resistance Ohms

750 Ohm

Size

6

System Voltage

600 VAC

Type

Smoothwound Type SR

Dimensions

Depth

1.25 in

Lead Length

6

Length

6.5 in

Size

6

Weight

0.4 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

0.6 Amps

System Voltage

600 VAC

Wattage

250 W