HUBBELL
Image of CBAB3840 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in
Image of CBAB3840 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in
play
Buy America(n) Qualified

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 40in

Brand: Chance

Catalog ID: CBAB3840

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 40" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

Product details

General

Bandwidth

3/4 in

Catalog Number

CBAB3840

Material

Stainless Steel

Type

Banding Components

UPC

096359508632

Dimensions

Distance From Pole

N/A

Length

40 in

Thickness

0.03 in

Weight

1.96 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

20

Resources and downloads

Media

Videos

play
HUBBELL® CHANCE® Stainless Steel Banding