Brand: Connector Mfg. Co. (CMC)
Catalog ID: SBA17-50S
1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag
Catalog Number
SBA17-50S
Material
Stainless Steel
Bolt Size
1.75 in
Clamping - Maximum
1 in
Clamping - Minimum
0.75 in