HUBBELL
Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20
Image of U34RT Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20
Image of U34RT Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20

Stainless Steel Circular Butting Twin U Die, 500 kcmil, Brown, Index 20

Brand: Burndy

Catalog ID: U34RT

Butting U Die, 500 kcmil, Brown, Index 20.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Brown
  • Die Index 20

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U34RT

Color Code

Brown

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

20

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Die

UPC

781810627419

UPC 14 Digit GTIN

00781810627419

Dimensions

Dimension - Width inch

1

Dimension - Width mm

25

Weight

0.37 lb

Conductor Related

Crimping Ranges

500 Kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only