HUBBELL
Stainless Steel Circular Butting Twin U Die, Index 245
Image of U245 Stainless Steel Circular Butting Twin U Die, Index 245

Stainless Steel Circular Butting Twin U Die, Index 245

Brand: Burndy

Catalog ID: U245

Butting U Die, Index 245.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 245

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U245

Construction Material - Main

Stainless Steel

Crimp Force Capacity

12 ton

Die Index

245

Die Type

U Die

EU RoHS Indicator

Contact Manufacturer

Sub Brand

Twin Die

Type

Die

UPC

781810007174

UPC 14 Digit GTIN

00781810007174

Dimensions

Weight

0.48 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only