HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Circular Butting Wide U Die, #1 AWG, Index 11

Brand:

Burndy

Catalog ID:

U1CRT1W

Butting Wide U Die, #1 AWG, Index 11.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin Wide U Style
  • Die Index 11

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U1CRT1W

Crimp Force Capacity

12 ton

Die Index

11

Die Type

U Die

Type

Die

UPC

781810538999

UPC 12 Digit

7818105389999

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads