HUBBELL
Image of S44ART Stainless Steel Circular Twin S Die, 1000 kcmil Aluminum, Index 302
Image of S44ART Stainless Steel Circular Twin S Die, 1000 kcmil Aluminum, Index 302

Stainless Steel Circular Twin S Die, 1000 kcmil Aluminum, Index 302

Brand:

Burndy

Catalog ID:

S44ART

S Die, 1000 kcmil Aluminum, Index 302.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S44ART

Color Code

Brown

Crimp Force Capacity

15 ton

Die Index

302

Die Type

S Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810006641

UPC 12 Digit

7818100066411

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings