HUBBELL
Image of S1011 Stainless Steel Circular Twin S Die, Index 1011
Image of S1011 Stainless Steel Circular Twin S Die, Index 1011

Stainless Steel Circular Twin S Die, Index 1011

Brand:

Burndy

Catalog ID:

S1011

S Die, Index 1011.

Product details

General

Application

Crimping

Application - For Use On

Use with Y45 Series Crimpers

Catalog Number

S1011

Crimp Force Capacity

15 ton

Die Index

1011

Die Type

S Die

Type

Die

UPC

781810008829

UPC 12 Digit

7818100088299

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

2

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings