HUBBELL
Stainless Steel Hexagonal Butting U Die, Index CSA26
Image of UCSA26 Stainless Steel Hexagonal Butting U Die, Index CSA26
Image of UCSA26 Stainless Steel Hexagonal Butting U Die, Index CSA26

Stainless Steel Hexagonal Butting U Die, Index CSA26

Brand: Burndy

Catalog ID: UCSA26

Hexagonal Butting U Die, Index CSA26.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Die Index CSA26

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UCSA26

Crimp Force Capacity

12 ton

Die Index

CSA26

Die Type

U Die

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810092996

UPC 14 Digit GTIN

00781810092996

Dimensions

Weight

0.52 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only