HUBBELL
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Stainless Steel Hexagonal Crimp U Die, Green, Index U70

Brand:

Burndy

Catalog ID:

U70

Hexagonal U Die, Green, Index U70.

  • Durable Stainless Steel Material
  • Hexagonal Crimp
  • Twin U Style
  • Color Code: Green
  • Die Index U70

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U70

Color Code

Green

Crimp Force Capacity

12 ton

Die Index

U70

Die Type

U Die

Type

Die

UPC

781810131275

UPC 12 Digit

7818101312755

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads