HUBBELL
Stainless Steel Hexagonal Non-Butting Twin U Die, Index 705
Image of U705 Stainless Steel Hexagonal Non-Butting Twin U Die, Index 705
Image of U705 Stainless Steel Hexagonal Non-Butting Twin U Die, Index 705

Stainless Steel Hexagonal Non-Butting Twin U Die, Index 705

Brand: Burndy

Catalog ID: U705

Non-Butting U Die, Index 705.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 705

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U705

Construction Material - Main

Stainless steel

Crimp Force Capacity

12 ton

Die Index

705

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Type

Die

UPC

781810007662

UPC 14 Digit GTIN

00781810007662

Dimensions

Weight

0.4 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only