HUBBELL
Image of C10SSLC STAINLESS STEEL LASHING STRAP, 10in
Image of C10SSLC STAINLESS STEEL LASHING STRAP, 10in
play
Image of C10SSLC STAINLESS STEEL LASHING STRAP, 10in
Image of C10SSLC STAINLESS STEEL LASHING STRAP, 10in

STAINLESS STEEL LASHING STRAP, 10in

Brand: Chance

Catalog ID: C10SSLC

Lashing straps used in conjunction with spacers to secure communications cable to messenger strand.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Strapping is 3/4" wide and cut to length
  • Includes a buckle for securing
  • Material is 430 stainless steel

Product details

General

Catalog Number

C10SSLC

UPC

096359576570

Dimensions

Dimensions

10.000 in x 0.813 in x 0.250 in

Distance From Pole

N/A

Height

0.25 in

Length

10 in

Weight

0.025 lb

Width

0.813 in

Logistics

Carton Quantity

500

Pallet Quantity

36000

Resources and downloads

Specifications

Sales Drawings

Media

Videos

play
Hubbell® Messenger Installation