HUBBELL
Image of P469 Stainless Steel Radial Butting Twin P Die, Index 469
Image of P469 Stainless Steel Radial Butting Twin P Die, Index 469

Stainless Steel Radial Butting Twin P Die, Index 469

Brand:

Burndy

Catalog ID:

P469

Butting P Die, Index 469.

Product details

General

Application

Crimping

Application - For Use On

Use with Y46 and PAT46 Series Crimpers

Catalog Number

P469

Crimp Force Capacity

15 ton

Die Index

469

Die Type

P Die

EU RoHS Indicator

Yes

Type

Die

UPC

781810009062

UPC 12 Digit

7818100090622

Dimensions

Dimension - Thread Size

-

Certifications And Compliance

Buy American Compliant

Yes

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings