HUBBELL
Image of 07CD60 Stainless Steel Twin L Die, Index 07CD
Image of 07CD60 Stainless Steel Twin L Die, Index 07CD

Stainless Steel Twin L Die, Index 07CD

Brand:

Burndy

Catalog ID:

07CD60

L Die, Index 07CD.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 07CD

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

07CD60

Crimp Force Capacity

60 ton

Die Index

07CD

Die Type

L Die

Type

Die

UPC

621945450769

UPC 12 Digit

6219454507699

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891