HUBBELL
Image of 36AH60 Stainless Steel Twin L Die, Index 36AH
Image of 36AH60 Stainless Steel Twin L Die, Index 36AH

Stainless Steel Twin L Die, Index 36AH

Brand:

Burndy

Catalog ID:

36AH60

L Die, Index 36AH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 36AH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

36AH60

Crimp Force Capacity

60 ton

Die Index

36AH

Die Type

L Die

Type

Die

UPC

621945436176

UPC 12 Digit

6219454361766

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891