HUBBELL
Image of 74SH60 Stainless Steel Twin L Die, Index 74SH
Image of 74SH60 Stainless Steel Twin L Die, Index 74SH

Stainless Steel Twin L Die, Index 74SH

Brand:

Burndy

Catalog ID:

74SH60

L Die, Index 74SH.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 74SH

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

74SH60

Crimp Force Capacity

60 ton

Die Index

74SH

Die Type

L Die

Type

Die

UPC

621945447226

UPC 12 Digit

6219454472266

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

594

Resources and downloads