HUBBELL
Image of U247 Stainless Steel U Die, Index 247
Image of U247 Stainless Steel U Die, Index 247

Stainless Steel U Die, Index 247

Brand: Burndy

Catalog ID: U247

U Die, Index 247.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 247

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U247

Crimp Force Capacity

12 ton

Die Index

247

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

U-DIE

Type

Dies

UPC

781810007181

UPC 14 Digit GTIN

00781810007181

Dimensions

Weight

0.47 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only