HUBBELL
Image of U608 Stainless Steel U Die, Index 608
Image of U608 Stainless Steel U Die, Index 608

Stainless Steel U Die, Index 608

Brand: Burndy

Catalog ID: U608

U Die, Index 608.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Die Index 608

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

U608

Crimp Force Capacity

12 ton

Die Index

608

Die Type

U Die

EU RoHS Indicator

Material

Stainless Steel

Product Type

12-Ton

Sub Brand

DIE SET

Type

Dies

UPC

781810007471

UPC 14 Digit GTIN

00781810007471

Dimensions

Weight

0.13 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

12 ton

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only