HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, 450 kcmil CU, Index 326

Brand:

Burndy

Catalog ID:

W33RT

W Die, 450 kcmil CU, Index 326.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

W33RT

Color Code

Gray

Crimp Force Capacity

6 ton

Die Index

326

Die Type

W Die

Material

Stainless Steel

Type

Die

UPC

781810134023

UPC 12 Digit

7818101340233

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads