HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel W Die, Orange, Index BG

Brand:

Burndy

Catalog ID:

WBGRT

W Die, Orange, Index BG.

Product details

General

Application

Crimping

Application - For Use On

Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers

Catalog Number

WBGRT

Crimp Force Capacity

6 ton

Die Type

W Die

Type

Die

UPC

781810052501

UPC 12 Digit

7818100525011

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)