HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Index 467, Use in OUR840 POPPERâ„¢ HYTOOLâ„¢

Brand:

Burndy

Catalog ID:

X27ART

X Die, Index 467.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X27ART

Color Code

Ruby

Crimp Force Capacity

6 ton

Die Index

467

Die Type

X Die

Material

Stainless Steel

Type

Die

UPC

781810434185

UPC 12 Digit

7818104341855

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads