HUBBELL
WDie_Photo_ColorRGB
WDie_Photo_ColorRGB

Stainless Steel X Die, Pink, Index 12, Use in OUR840 POPPERâ„¢ HYTOOLâ„¢

Brand:

Burndy

Catalog ID:

X25RT

X Die, Pink, Index 12.

Product details

General

Application

Crimping

Application - For Use On

Use with OUR840 Crimper

Catalog Number

X25RT

Color Code

Pink

Crimp Force Capacity

6 ton

Die Index

12

Die Type

X Die

Type

Die

UPC

781810434062

UPC 12 Digit

7818104340622

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

80

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

11520

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings